??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25162.0130 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25162. - Hinges stainless steel, elongated on both sides / with additional mounting hole and centring inserts on both sides
Bill of material
25162.0130 Hinge
BESTNR
Ref. No.
25162.0130
ROT
Rotation
°
AUS
Version
black
B1
160 mm
B2
60 mm
B3
60 mm
B4
75 mm
D1
10.3 mm
D2
10 mm
D3
14.5 mm
H1
20.0 mm
H2
10 mm
H4
21 mm
H5
4 mm
L1
80 mm
L2
50 mm
G
Weight
905 g
Embedded user actions